IESNA:LM-63-2002
[TEST]P622892
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (2022-09-29)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]10/4/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK (FORMERLY EATON)
[LUMCAT]LSF120-XX-PC-120W-7040
[LUMINAIRE]Flood light with selectable wattage and CCT
[LAMP](1) 4000K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]  OUTDOOR, FLOOD, AREA, COMMERCIAL, FAÇADE, FLOOD, PARKING, PARK
[MORE]  SITE, SECURITY, WET LOCATION
[_SEARCH_MOUNTING] KNUCKLE, TRUNNION
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20220
TILT=NONE
1 -1 1 181 25 1 1 0.833 0.833 0
1 1 125
0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 66 67 68 69 70 71 72 73 74 75 76 77 78 79 80 81 82 83 84 85 86 87 
88 89 90 91 92 93 94 95 96 97 98 99 100 101 102 103 104 105 106 107 108 109 110 111 112 113 114 115 116 117 118 119 120 121 122 123 124 125 126 127 128 129 130 131 132 133 134 135 136 137 138 139 140 141 142 143 144 145 146 147 148 149 150 151 152 153 154
 155 156 157 158 159 160 161 162 163 164 165 166 167 168 169 170 171 172 173 174 175 176 177 178 179 180
0 15 30 45 60 75 90 105 120 135 150 165 180 195 210 225 240 255 270 285 300 315 330 345 360
7592.00 7588.20 7581.90 7575.40 7574.90 7566.00 7550.40 7530.20 7526.70 7496.40 7485.20 7461.20 7449.80 7422.10 7408.40 7387.20 7360.50 7338.60 7300.90 7255.10 7234.10 7189.40 7144.70 7125.30 7055.70 7005.50 6982.50 6927.50 6836.80 6796.30 6769.20 6674.30
 6619.30 6507.40 6446.00 6401.00 6328.50 6195.70 6157.60 5989.20 5867.50 5792.80 5711.80 5582.30 5356.80 5239.30 5125.50 5018.10 4908.40 4737.90 4453.30 4299.30 4185.10 3955.90 3681.80 3563.10 3392.90 3125.20 2999.50 2733.90 2556.80 2255.00 2103.80 
1868.70 1618.90 1371.70 1177.10 1018.30 825.90 633.00 440.20 303.20 268.30 234.20 201.10 169.30 140.00 113.50 92.20 70.90 49.70 33.50 20.20 9.70 5.00 0.50 0.30 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7583.00 7579.30 7578.20 7580.30 7571.40 7553.90 7539.80 7530.70 7499.50 7495.10 7476.30 7455.60 7431.40 7410.10 7385.70 7364.00 7342.30 7315.00 7287.00 7238.00 7226.90 7164.10 7135.50 7096.50 7014.20 6971.70 6949.80 6868.30 6796.90 6745.90 6736.70
 6637.00 6556.40 6471.90 6402.30 6352.40 6271.80 6135.10 6082.50 5905.50 5790.50 5726.20 5654.80 5507.20 5286.70 5159.60 5048.50 4933.40 4821.40 4641.30 4357.90 4214.30 4091.90 3840.20 3596.30 3481.20 3275.80 3032.20 2904.10 2587.10 2453.50 2164.40 
1921.80 1771.50 1533.80 1293.40 1080.10 900.90 721.90 542.90 317.50 274.30 242.80 209.50 177.00 146.60 119.20 97.30 75.40 53.60 36.50 22.50 11.40 5.90 0.50 0.30 0.30 0.30 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7607.20 7586.50 7584.00 7585.30 7579.30 7562.70 7547.00 7523.90 7513.10 7489.50 7474.40 7456.30 7444.10 7433.10 7386.20 7364.70 7356.70 7318.00 7292.00 7242.20 7223.80 7178.60 7153.50 7092.90 7039.50 7024.00 6955.40 6876.30 6841.40 6776.60 6699.70
 6646.70 6611.70 6548.50 6466.60 6371.00 6262.30 6190.40 6139.70 6061.00 5914.80 5856.90 5689.30 5568.70 5450.50 5382.50 5244.00 5025.50 4876.90 4755.50 4628.30 4506.60 4345.20 4046.20 3888.50 3758.00 3476.80 3245.00 3128.90 2897.60 2673.90 2525.60 
2233.40 2011.40 1848.40 1597.70 1368.30 1127.30 952.40 778.10 603.80 440.60 266.10 231.20 198.50 165.50 135.30 107.50 85.70 64.00 42.20 26.80 14.50 9.80 5.20 0.50 0.40 0.40 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7597.40 7590.70 7576.60 7581.00 7565.30 7552.80 7560.60 7531.20 7538.00 7508.30 7497.60 7460.50 7436.50 7414.80 7396.30 7376.10 7345.70 7308.90 7266.70 7232.10 7203.60 7188.50 7124.40 7083.40 7039.30 6988.60 6940.50 6906.40 6826.80 6768.90 6725.70
 6638.40 6573.00 6518.20 6446.40 6372.20 6267.20 6226.90 6169.90 6052.50 5985.10 5865.00 5735.80 5653.50 5585.50 5463.70 5298.10 5208.60 5029.90 4881.20 4738.50 4598.10 4430.00 4218.30 4080.80 3948.30 3800.50 3663.30 3366.10 3120.30 2994.80 2748.10 
2472.40 2330.10 2101.90 1915.70 1696.70 1465.70 1270.70 1029.60 872.90 718.00 563.10 409.40 283.00 189.00 153.60 123.80 97.10 74.10 51.30 33.90 20.10 9.90 5.40 1.00 0.60 0.40 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7588.40 7587.00 7580.80 7576.70 7575.60 7555.10 7549.90 7546.60 7522.30 7511.10 7494.40 7473.50 7436.70 7416.40 7387.20 7344.30 7325.50 7279.60 7248.70 7212.80 7171.40 7133.50 7094.10 7060.20 7001.30 6956.10 6911.10 6855.10 6802.70 6751.60 6687.50
 6626.50 6568.00 6482.00 6408.00 6328.40 6254.50 6171.80 6092.50 6001.10 5874.90 5801.30 5701.60 5583.80 5459.30 5359.40 5226.40 5119.90 5032.70 4926.30 4795.00 4670.00 4483.70 4261.90 4136.30 4001.00 3812.60 3617.40 3441.90 3242.70 3049.70 2896.50 
2626.10 2458.50 2260.00 2059.60 1842.40 1644.50 1465.20 1194.40 1032.70 878.30 724.00 569.70 451.10 319.60 223.80 155.50 115.80 92.40 69.40 46.30 29.90 17.10 11.80 6.60 1.40 0.70 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7578.80 7580.00 7580.30 7571.40 7569.80 7557.80 7563.20 7536.40 7535.30 7504.70 7483.30 7470.10 7445.60 7408.80 7388.40 7366.90 7319.70 7281.20 7246.40 7202.70 7171.30 7123.00 7088.60 7028.00 6980.00 6908.10 6867.40 6791.80 6743.40 6689.80 6602.20
 6540.90 6478.90 6384.10 6315.00 6247.30 6135.80 6032.70 5958.10 5885.30 5754.40 5620.80 5525.30 5430.10 5329.00 5231.40 5126.70 5021.20 4911.30 4745.00 4543.80 4422.60 4297.50 4116.40 3923.10 3796.40 3651.90 3440.20 3307.40 3116.20 2952.30 2766.20 
2562.20 2418.50 2216.60 2019.00 1832.40 1638.30 1461.40 1271.50 1114.20 953.00 791.60 630.30 492.40 352.90 230.30 166.20 131.70 104.70 83.50 62.40 41.30 26.20 14.80 10.40 6.10 1.80 0.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7615.60 7605.80 7609.00 7607.90 7601.30 7598.00 7593.60 7576.90 7563.70 7549.70 7538.20 7503.40 7466.40 7456.00 7416.50 7399.00 7352.30 7311.80 7282.40 7239.80 7194.20 7178.10 7103.30 7069.10 7003.20 6979.80 6895.90 6837.10 6800.60 6711.10 6651.70
 6571.90 6494.60 6421.10 6352.40 6235.00 6142.40 6064.10 5986.80 5841.80 5723.40 5625.60 5521.60 5430.00 5329.50 5220.50 5107.30 4995.80 4832.50 4621.50 4499.90 4379.00 4189.90 3999.60 3871.90 3722.40 3511.10 3374.00 3212.10 3008.30 2874.30 2658.20 
2510.70 2307.70 2148.50 1989.50 1830.10 1650.60 1466.60 1294.20 1143.80 1002.50 848.90 745.50 598.30 476.60 358.80 269.10 180.40 124.30 98.10 76.80 57.60 41.30 30.80 20.20 9.70 5.10 2.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7613.30 7612.10 7604.90 7602.20 7590.80 7588.70 7588.90 7576.90 7558.70 7542.60 7536.10 7505.50 7484.40 7439.20 7422.20 7392.60 7356.90 7331.90 7290.40 7250.40 7213.50 7159.10 7118.00 7061.60 7018.40 6955.90 6925.10 6838.10 6789.50 6723.60 6646.80
 6589.90 6519.90 6432.60 6360.00 6288.50 6177.20 6080.70 6010.80 5918.30 5778.00 5671.40 5562.50 5463.40 5364.10 5258.40 5160.10 5060.90 4946.10 4762.90 4565.60 4444.30 4329.50 4125.00 3942.10 3811.40 3667.30 3448.70 3333.30 3151.30 2949.50 2816.60 
2595.70 2470.50 2254.80 2093.10 1931.00 1753.30 1603.30 1429.80 1257.80 1102.20 947.20 815.90 693.20 563.50 426.30 335.60 245.00 155.30 111.20 89.60 69.20 51.80 37.10 27.60 18.00 8.50 3.60 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7605.00 7606.90 7609.10 7614.20 7589.70 7584.30 7582.30 7572.70 7549.30 7537.10 7519.00 7492.90 7462.50 7440.90 7407.60 7374.90 7357.50 7323.80 7296.20 7266.20 7215.40 7179.80 7151.60 7105.60 7052.40 6991.00 6978.20 6892.20 6852.30 6776.90 6715.80
 6680.30 6594.20 6508.50 6470.90 6364.00 6287.60 6213.60 6126.80 6003.60 5918.70 5832.90 5738.50 5579.00 5464.20 5343.90 5251.20 5149.30 5045.10 4943.10 4811.80 4691.20 4495.10 4283.70 4165.40 4049.10 3815.00 3609.60 3468.10 3273.20 3081.20 2929.20 
2667.60 2476.40 2311.60 2147.60 1983.40 1818.50 1531.10 1369.70 1221.20 1052.90 882.60 703.30 600.50 503.40 375.50 303.60 231.70 160.90 122.40 95.50 74.70 56.60 41.30 30.90 20.60 10.30 4.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7601.30 7611.60 7604.20 7591.60 7584.60 7577.10 7567.70 7557.80 7547.30 7540.60 7510.10 7482.60 7460.10 7436.50 7432.10 7394.30 7382.30 7350.80 7311.60 7279.50 7254.00 7208.10 7172.90 7140.20 7089.20 7048.60 6997.20 6924.50 6885.60 6817.20 6765.30
 6720.40 6622.40 6574.40 6508.20 6427.30 6358.00 6280.70 6196.20 6126.50 6031.90 5908.40 5784.80 5714.90 5628.10 5487.50 5346.90 5236.60 5075.40 4873.80 4742.40 4612.10 4490.50 4273.90 4130.30 4001.20 3844.00 3706.90 3477.70 3269.10 3031.30 2836.90 
2630.80 2369.50 2176.50 1983.60 1791.10 1613.20 1420.70 1267.80 1058.20 938.20 788.10 620.20 514.50 389.70 316.40 243.10 170.20 144.80 120.30 97.80 77.30 59.20 43.60 32.80 22.00 11.20 5.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7594.10 7591.20 7586.20 7590.50 7581.60 7567.30 7563.40 7539.30 7524.90 7507.00 7502.70 7491.70 7477.80 7455.00 7447.20 7415.80 7392.70 7352.20 7314.30 7278.50 7250.90 7224.50 7165.80 7140.30 7059.10 7028.10 6987.90 6918.30 6888.70 6846.80 6787.60
 6698.30 6645.60 6601.60 6503.30 6445.90 6316.30 6246.70 6174.10 6110.20 5976.00 5888.30 5754.80 5625.10 5513.00 5397.40 5300.40 5105.70 4950.90 4824.80 4703.50 4560.40 4425.40 4290.30 4023.60 3825.60 3707.10 3514.40 3178.10 2988.40 2805.00 2604.60 
2477.70 2281.00 2084.20 1887.70 1703.50 1521.40 1316.20 1113.90 991.90 835.40 681.50 548.00 432.80 354.30 275.90 199.00 170.80 143.70 118.70 96.80 76.70 59.20 43.70 33.00 22.30 11.70 5.50 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7604.50 7611.10 7586.10 7581.30 7577.30 7568.60 7559.90 7532.10 7522.50 7508.80 7506.00 7482.90 7457.90 7437.90 7419.60 7392.20 7367.10 7341.60 7308.40 7282.70 7227.60 7200.50 7144.30 7114.90 7069.40 6997.90 6963.60 6915.10 6848.60 6794.30 6748.60
 6669.70 6604.90 6503.40 6429.50 6378.50 6309.20 6178.50 6100.70 5962.60 5854.80 5759.00 5679.70 5553.10 5344.60 5241.00 5114.70 4991.80 4873.70 4751.00 4604.40 4329.70 4176.30 4044.00 3843.80 3531.20 3397.60 3234.60 2990.90 2868.50 2700.20 2409.10 
2256.70 2104.20 1951.30 1687.40 1544.50 1353.00 1187.30 1021.30 881.60 702.60 575.60 448.40 310.60 271.10 231.60 192.30 164.60 137.80 115.00 93.30 73.80 57.30 42.40 32.10 21.80 11.50 5.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7587.50 7596.70 7584.90 7578.40 7558.10 7550.10 7541.80 7521.00 7515.80 7520.50 7491.90 7477.00 7464.70 7429.90 7399.30 7377.20 7353.60 7323.30 7305.50 7254.30 7222.50 7162.30 7129.40 7073.70 7023.00 6990.30 6931.70 6878.70 6828.80 6781.10 6701.50
 6633.90 6537.30 6475.40 6421.90 6357.70 6210.80 6143.00 6010.70 5896.50 5814.60 5715.60 5584.40 5391.30 5286.60 5166.20 5058.40 4933.60 4820.00 4654.30 4383.30 4235.20 4108.60 3896.10 3596.70 3476.30 3281.10 3055.10 2930.30 2778.80 2478.80 2362.50 
2170.60 1978.90 1788.20 1637.50 1421.10 1298.30 1106.30 939.00 767.90 630.80 492.20 388.20 285.40 253.40 221.50 189.60 161.20 135.60 112.30 91.30 72.20 56.00 41.40 31.40 21.40 11.40 6.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7590.70 7583.90 7581.80 7570.60 7569.70 7552.70 7539.50 7530.20 7519.30 7511.10 7492.70 7478.50 7442.50 7428.60 7401.90 7388.00 7351.80 7320.70 7296.20 7253.00 7213.10 7180.60 7135.20 7102.10 7046.80 6981.10 6948.00 6889.60 6826.20 6761.40 6713.90
 6634.20 6575.20 6472.20 6407.00 6366.90 6278.50 6132.10 6062.40 5930.80 5814.90 5722.40 5638.70 5494.60 5298.20 5186.60 5083.80 4955.30 4840.10 4707.20 4536.30 4276.90 4121.40 3984.90 3754.40 3487.20 3353.20 3133.50 2939.00 2808.60 2620.80 2368.40 
2212.30 2056.20 1898.30 1634.00 1483.20 1310.30 1111.70 964.10 852.50 699.10 564.20 409.10 287.90 255.90 223.80 191.80 163.80 137.40 113.50 92.20 72.90 56.20 41.40 31.30 21.10 11.00 5.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7584.30 7585.80 7588.30 7578.10 7570.60 7554.90 7542.10 7518.60 7503.50 7492.20 7483.90 7462.40 7448.70 7429.60 7411.70 7376.30 7346.20 7311.00 7287.80 7253.80 7218.90 7182.60 7133.60 7095.10 7040.10 6998.80 6942.50 6876.60 6833.50 6784.50 6725.60
 6656.90 6593.40 6542.20 6453.70 6372.50 6275.20 6200.30 6121.10 6031.40 5897.70 5817.70 5691.50 5557.10 5459.40 5367.40 5214.60 5006.00 4885.50 4760.60 4628.70 4506.80 4375.10 4181.90 3907.40 3763.10 3598.10 3350.50 3133.10 2991.30 2698.10 2541.00 
2417.70 2208.60 1999.50 1791.10 1662.90 1413.60 1279.20 1095.80 904.80 772.50 654.70 510.50 393.90 328.50 263.00 198.40 168.80 141.50 116.70 94.50 74.50 57.10 41.80 31.30 20.80 10.40 4.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7582.00 7579.20 7581.70 7572.60 7562.10 7561.50 7535.10 7542.40 7510.30 7510.10 7489.90 7467.30 7446.40 7424.40 7401.10 7371.10 7347.90 7307.50 7288.00 7234.40 7201.20 7163.20 7120.30 7087.20 7034.80 7001.50 6958.30 6889.00 6826.20 6758.90 6713.60
 6645.70 6582.90 6522.20 6466.60 6383.90 6310.80 6223.20 6159.70 6056.30 5957.80 5861.90 5732.40 5639.70 5558.60 5414.50 5282.70 5171.50 5033.50 4884.20 4694.90 4542.60 4377.70 4182.80 4049.20 3924.20 3785.50 3627.40 3416.70 3117.50 2948.40 2774.90 
2496.90 2299.70 2102.50 1906.40 1775.10 1560.50 1384.20 1192.70 1078.90 883.50 742.80 634.30 499.30 412.90 332.60 252.30 172.60 142.90 117.10 94.30 73.60 55.70 40.60 30.20 19.90 9.60 4.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7575.40 7590.20 7573.80 7576.50 7562.80 7558.90 7544.00 7533.50 7532.10 7500.80 7475.40 7455.40 7426.40 7399.20 7364.50 7341.40 7317.70 7288.60 7250.10 7220.00 7197.90 7144.80 7098.70 7058.70 7009.10 6956.10 6898.10 6843.30 6785.40 6732.40 6668.30
 6609.80 6533.40 6449.70 6390.20 6317.30 6217.80 6144.10 6063.00 5958.20 5862.80 5761.40 5662.10 5562.20 5427.40 5307.70 5202.70 5080.50 4974.80 4865.40 4728.20 4609.20 4382.00 4204.80 4083.50 3939.20 3705.20 3558.70 3366.40 3144.90 2975.90 2821.80 
2563.10 2431.90 2257.20 2082.50 1907.60 1718.90 1524.60 1354.50 1150.10 1018.60 872.00 747.50 582.00 497.60 366.90 297.90 229.00 160.40 116.50 90.70 70.00 52.40 37.30 27.70 18.00 8.30 3.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7569.90 7583.20 7568.70 7566.10 7552.30 7548.40 7552.60 7537.70 7522.10 7495.60 7468.40 7451.30 7432.70 7390.30 7368.30 7339.30 7306.60 7281.90 7236.40 7193.90 7149.30 7102.00 7061.80 7011.40 6952.60 6905.80 6845.20 6793.80 6731.60 6648.70 6583.80
 6546.60 6451.50 6365.60 6304.90 6225.70 6120.70 6033.60 5959.50 5853.60 5730.50 5599.10 5493.20 5403.40 5301.30 5199.10 5080.10 4968.70 4842.60 4626.20 4483.40 4366.60 4226.60 4004.90 3870.40 3748.50 3544.90 3388.40 3254.00 3037.20 2891.40 2710.30 
2527.90 2369.20 2202.00 2034.90 1867.60 1674.00 1506.50 1350.40 1197.70 1048.40 896.80 751.40 634.10 499.40 390.50 306.10 221.80 139.00 105.10 83.30 63.40 46.90 35.50 24.20 12.90 6.70 2.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7621.30 7611.70 7609.40 7601.80 7588.10 7596.30 7578.20 7558.70 7558.50 7535.80 7496.00 7471.20 7441.00 7411.60 7388.70 7357.10 7331.80 7297.00 7259.60 7219.30 7181.10 7138.90 7086.30 7024.00 6974.80 6914.80 6857.60 6817.20 6726.00 6674.30 6613.00
 6518.60 6440.60 6362.90 6294.00 6171.20 6097.60 6005.40 5904.90 5751.80 5648.80 5549.20 5457.70 5352.20 5241.50 5132.10 5029.10 4877.70 4660.80 4538.10 4412.30 4256.10 4034.30 3907.60 3792.10 3561.60 3423.10 3292.20 3061.80 2924.10 2732.60 2577.00 
2403.30 2237.50 2050.40 1900.10 1712.10 1545.30 1399.50 1237.00 1075.80 933.40 791.40 649.50 522.70 405.20 296.00 215.10 152.20 110.90 90.00 69.70 49.30 34.30 22.00 13.00 8.90 5.00 1.10 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7604.70 7611.40 7605.00 7590.00 7583.20 7569.90 7566.30 7565.40 7535.60 7516.30 7504.80 7476.90 7460.70 7421.40 7392.00 7373.00 7329.40 7296.30 7262.40 7212.50 7176.80 7130.40 7097.40 7041.60 6973.50 6932.70 6868.60 6806.70 6757.30 6662.10 6617.70
 6549.40 6446.80 6365.50 6311.00 6200.40 6099.20 6019.00 5933.60 5826.60 5684.60 5577.80 5474.50 5369.00 5278.90 5169.90 5060.60 4951.80 4795.30 4589.70 4462.00 4344.50 4167.60 3967.60 3841.20 3712.90 3484.00 3352.80 3207.10 2989.40 2854.40 2631.90 
2479.10 2271.50 2115.20 1914.00 1745.50 1567.80 1378.40 1198.30 1056.70 894.80 733.00 571.10 431.50 306.00 197.90 152.00 123.70 98.30 76.70 55.20 37.80 23.40 12.90 9.00 5.30 1.60 0.60 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7611.60 7612.20 7610.20 7588.40 7581.90 7576.50 7562.50 7562.10 7546.40 7537.50 7508.50 7483.20 7473.30 7421.80 7389.50 7352.80 7340.00 7299.00 7256.10 7222.20 7180.50 7143.70 7109.20 7047.50 7002.30 6949.80 6887.70 6841.10 6781.30 6717.20 6676.90
 6591.90 6517.50 6468.40 6404.00 6292.20 6231.40 6155.70 6061.90 5946.20 5867.50 5770.80 5648.00 5502.70 5404.90 5270.40 5191.10 5062.20 4959.20 4862.50 4700.00 4558.90 4334.60 4211.10 4093.20 3944.00 3668.60 3531.10 3377.50 3127.80 2991.60 2822.70 
2600.90 2337.80 2161.80 1988.10 1796.70 1520.70 1306.20 1125.80 956.80 788.00 619.20 503.50 381.20 277.70 196.50 138.80 109.50 87.20 65.10 43.10 27.50 15.50 10.60 6.00 1.30 0.60 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7614.40 7592.40 7588.00 7587.30 7579.40 7563.00 7553.40 7554.90 7524.60 7529.00 7493.20 7465.30 7445.00 7409.10 7398.70 7361.20 7330.70 7291.50 7257.80 7231.40 7190.10 7156.30 7122.40 7077.90 7037.10 6986.70 6946.10 6906.90 6858.80 6777.30 6739.90
 6652.10 6584.40 6524.20 6447.80 6380.70 6311.40 6193.70 6135.90 6061.50 5940.80 5851.50 5733.90 5658.60 5545.40 5442.70 5280.70 5183.60 5031.00 4792.20 4661.80 4563.60 4439.80 4199.50 4042.10 3918.10 3782.40 3571.30 3353.00 3087.30 2900.50 2683.10 
2434.40 2265.50 2056.20 1822.90 1632.70 1423.50 1180.30 1005.90 825.40 644.70 466.30 378.30 260.20 174.50 145.40 117.70 94.60 71.60 48.60 31.80 18.50 12.50 6.70 0.90 0.60 0.50 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7592.50 7588.00 7597.40 7583.20 7571.90 7558.20 7557.40 7552.80 7525.30 7507.10 7479.90 7470.80 7459.90 7420.20 7392.80 7367.10 7348.50 7328.60 7286.50 7256.20 7232.80 7187.50 7148.10 7097.20 7041.40 7022.40 6968.70 6882.20 6854.10 6772.60 6743.90
 6644.10 6603.40 6548.50 6446.50 6398.10 6275.50 6196.50 6139.70 6080.60 5921.10 5849.10 5734.30 5565.70 5462.40 5380.10 5275.40 5029.60 4869.90 4759.40 4628.00 4498.70 4364.50 4084.60 3870.90 3743.80 3559.90 3256.10 3101.90 2895.30 2658.80 2531.50 
2240.80 2079.50 1845.30 1576.00 1345.50 1187.70 960.70 770.50 580.60 436.50 272.70 226.40 194.50 162.60 132.20 104.50 83.30 62.20 41.10 25.60 13.90 9.40 4.90 0.50 0.40 0.40 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7600.40 7590.10 7580.00 7590.20 7565.20 7565.70 7561.80 7546.80 7509.00 7490.90 7476.90 7459.30 7432.50 7411.80 7388.10 7357.60 7328.80 7309.10 7292.70 7253.70 7228.70 7165.90 7120.50 7083.20 7015.30 6973.60 6944.90 6881.00 6798.70 6765.50 6715.70
 6638.80 6584.90 6465.00 6403.40 6351.50 6275.00 6141.50 6093.10 5948.60 5803.30 5729.70 5645.30 5520.00 5291.20 5170.40 5058.40 4947.10 4829.40 4679.40 4387.20 4223.40 4108.30 3904.40 3607.30 3487.50 3306.10 3045.60 2921.50 2658.60 2476.50 2194.70 
2017.40 1793.80 1549.70 1297.20 1094.00 910.10 726.20 542.30 364.60 275.30 241.50 207.90 175.70 145.90 118.80 96.70 74.70 52.80 36.10 22.00 11.10 5.70 0.40 0.40 0.40 0.40 0.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
7592.00 7588.20 7581.90 7575.40 7574.90 7566.00 7550.40 7530.20 7526.70 7496.40 7485.20 7461.20 7449.80 7422.10 7408.40 7387.20 7360.50 7338.60 7300.90 7255.10 7234.10 7189.40 7144.70 7125.30 7055.70 7005.50 6982.50 6927.50 6836.80 6796.30 6769.20 6674.30
 6619.30 6507.40 6446.00 6401.00 6328.50 6195.70 6157.60 5989.20 5867.50 5792.80 5711.80 5582.30 5356.80 5239.30 5125.50 5018.10 4908.40 4737.90 4453.30 4299.30 4185.10 3955.90 3681.80 3563.10 3392.90 3125.20 2999.50 2733.90 2556.80 2255.00 2103.80 
1868.70 1618.90 1371.70 1177.10 1018.30 825.90 633.00 440.20 303.20 268.30 234.20 201.10 169.30 140.00 113.50 92.20 70.90 49.70 33.50 20.20 9.70 5.00 0.50 0.30 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
